Gehäuseinformationen
Gehäuse | Pins DSBGA (YZC) | 6 |
Betriebstemperaturbereich (°C) -55 to 150 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von CSD75208W1015
- Dual P-Channel MOSFETs
- Common Source Configuration
- Small Footprint 1 mm × 1.5 mm
- Gate-Source Voltage Clamp
- Gate ESD Protection –3 kV
- Pb Free
- RoHS Compliant
- Halogen Free
Beschreibung von CSD75208W1015
This device is designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.