Gehäuseinformationen
Gehäuse | Pins LSON-CLIP (DQP) | 12 |
Betriebstemperaturbereich (°C) -55 to 150 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von CSD95378BQ5M
- 60-A Continuous Operating Current Capability
- 93.4% System Efficiency at 30 A
- Low-Power Loss of 2.8 W at 30 A
- High-Frequency Operation (up to 1.25 MHz)
- Diode Emulation Mode With FCCM
- Temperature Compensated Bi-Directional Current Sense
- Analog Temperature Output (400 mV at 0°C)
- Fault
Monitoring
- High-Side Short, Overcurrent, and Overtemperature Protection
- 3.3-V and 5-V PWM Signal Compatible
- Tri-State PWM Input
- Integrated Bootstrap Diode
- Optimized Dead Time for Shoot-Through Protection
- High-Density SON 5-mm × 6-mm Footprint
- Ultra-Low-Inductance Package
- System Optimized PCB Footprint
- RoHS Compliant – Lead-Free Terminal Plating
- Halogen Free
Beschreibung von CSD95378BQ5M
The CSD95378BQ5M NexFET™ smart power stage is a highly
optimized design for use in a high-power, high-density synchronous buck converter. This product
integrates the driver IC and power MOSFETs to complete the power stage switching function. This
combination produces high-current, high-efficiency, and high speed switching capability in a
small
5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature
sensing functionality to simplify system design and improve accuracy. In addition, the PCB
footprint is optimized to help reduce design time and simplify the completion of the overall system
design.