Gehäuseinformationen
Gehäuse | Pins TO-252 (NDP) | 3 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von LM2936Q-Q1
- Qualified for Automotive Applications
- AEC Q100-Qualified With the Following Results
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
- Operating Input Voltage: 5.5 V to 40 V
- Ultralow Quiescent Current (IQ ≤ 15 μA for IOUT = 100 μA)
- Fixed 3-V, 3.3-V or 5-V With 50-mA Output
- ±2% Initial Output Tolerance
- ±3% Output Tolerance Over Line, Load, and Temperature
- Dropout Voltage Typically 200 mV at IOUT = 50 mA
- Reverse Battery Protection
- –50-V Input Transient Protection
- Internal Short Circuit Current Limit
- Internal Thermal Shutdown Protection
- 40-V Operating Voltage Limit
- Shutdown Pin Available with LM2936QBM Package
Beschreibung von LM2936Q-Q1
The LM2936Q ultralow quiescent-current regulator features low dropout voltage and low
current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936Q
is ideally suited for automotive and other battery-operated systems. The LM2936Q retains all of the
features that are common to low-dropout regulators including a low dropout PNP pass device,
short-circuit protection, reverse battery protection, and thermal shutdown. The LM2936Q has a 40-V
maximum operating voltage limit, a −40°C to +125°C operating temperature range, and ±3% output
voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936Q
is available in
8-pin SOIC and VSSOP packages, a 4-pin SOT–223 package, as well as a 3-pin TO-252 surface
mount package.