Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von LM5574-Q1
- LM5574-Q1 is an Automotive Grade Product That
is AEC-Q100 Grade Qualified - −40°C to + 150°C Operating Junction
Temperature - Integrated 75 V, 750 mΩ N-Channel MOSFET
- Ultra-Wide Input Voltage Range From 6 V to 75 V
- Adjustable Output Voltage as Low as 1.225 V
- 1.65% Feedback Reference Accuracy
- Operating Frequency Adjustable Between 50 kHz and
500 kHz With Single Resistor - Master or Slave Frequency Synchronization
- Adjustable Soft-Start
- Emulated Current Mode Control Architecture
- Wide Bandwidth Error Amplifier
- Built-In Protection
- Package:
- TSSOP-16
Beschreibung von LM5574-Q1
The LM5574-Q1 is an easy to use SIMPLE SWITCHER® buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75 V, the LM5574-Q1 delivers 0.5 A of continuous output current with an integrated 750 mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 500 kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5574-Q1 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a TSSOP-16 package. The LM5574-Q1 is supported by the full suite of WEBENCH On-Line design tools.