Gehäuseinformationen
Gehäuse | Pins VQFN-HR (RPH) | 16 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von LM62460
- Functional Safety-Capable
- Input voltage range from 3 V to 36 V
- RESET output with filter and delayed release
- Designed for low EMI:
- CISPR 11/32 class B compliant EVM
- Pin-configurable spread spectrum
- Adjustable SW node rise time
- Above and below AM band operation: pin configurable at fixed 400 kHz and 2.2 MHz or adjustable from 200 kHz – 2.2 MHz
- Low EMI symmetrical pinout
- Light load mode is pin-configurable for constant frequency or pulse frequency modulation (PFM)
- High-efficiency solution
- 95% efficient for an 8-A load
- 5-µA input current while unloaded in auto mode
- <1-µA shutdown current (typical)
- High power density
- Built-in compensation, soft start, current limit, thermal shutdown, and UVLO
- 4.5-mm × 3.5-mm wettable flank QFN package
Beschreibung von LM62460
The LM6x4xx family of buck regulators are regulators that provide either fixed or adjustable output voltage that can be set from 1 V to 95% of expected input voltage. These regulators operate under a wide input voltage range or 3 V to 36 V and have transient tolerance up to 42 V.
The family is designed for low EMI. The devices incorporate pin-selectable spread spectrum and an adjustable SW node rise time. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±5.5% (typical), drastically reducing peak emissions through a combination of triangular and pseudo random modulation. DRSS also includes advanced techniques to reduce output voltage ripple caused by spread spectrum modulation.
An open-drain RESET output with filtering and delayed release gives a true indication of system status. In auto mode, the device automatically transitions between fixed-frequency pulse width modulation (FPWM) and pulse frequency modulation (PFM) modes of operation, allowing an unloaded current consumption of only 5 µA (typical). Electrical characteristics are specified over a junction temperature range of –40°C to +150°C.