Gehäuseinformationen
Gehäuse | Pins SOT-23-THN (DDC) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von LMR16006Y-Q1
- LMR16006Y-Q1 is an Automotive Grade Product
that is a AEC-Q100 Grade 1 Qualified (40°C to
+125°C Operating Junction Temperature) - Input Voltage Range 4 V to 40 V with Transient
Up to 65 V - Output Current up to 600 mA
- 2.1 MHz Switching Frequency
- Ultra Low 28 µA Standby Current in ECO Mode
- 1 µA Shutdown Current
- High Duty Cycle Operation Supported
- ADJ, Fixed 3.3 V and Fixed 5 V Output Option
- Internal Compensation
- High Voltage Enable Input
- Internal Soft Start
- Over Current Protection
- Over Temperature Protection
- Small Overall Solution Size (SOT-6L Package)
Beschreibung von LMR16006Y-Q1
The LMR16006Y-Q1 is a PWM DC-DC buck (step-down) regulator. It is suitable for a wide range of application from industrial to automotive for power conditioning from an unregulated source. The regulator’s standby current is 28 µA in ECO mode, which is suitable for battery operating systems. An ultra-low 1 µA shutdown current can further prolong battery life. Operating frequency is fixed at 2.1 MHz allowing the use of small external components while still being able to have low output ripple voltage. Soft-start and compensation circuits are implemented internally, which allows the device to be used with minimized external components. The LMR16006Y-Q1 is optimized for up to 600 mA load currents. It has a 0.765 V typical feedback voltage. The device has built-in protection features such as pulse by pulse current limit, thermal sensing and shutdown due to excessive power dissipation. The LMR16006Y-Q1 is available in a low profile SOT-6L package (2.9 mm × 1.6 mm).