Gehäuseinformationen
Gehäuse | Pins TO-PMOD (NDW) | 7 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von LMZ12001EXT
- Junction Temperature Range 55°C to 125°C
- Integrated Shielded Inductor
- Simple PCB Layout
- Flexible Startup Sequencing Using External Soft-
Start Capacitor and Precision Enable - Protection Against Inrush Currents and Faults
such as Input UVLO and Output Short Circuit - Single Exposed Pad and Standard Pinout for Easy
Mounting and Manufacturing - Fast Transient Response for FPGAs and ASICs
- Low Output Voltage Ripple
- Pin-to-Pin Compatible With Family Devices:
- LMZ14203EXT/2EXT/1EXT (42-V Maximum 3
A, 2 A, 1 A) - LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
- LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
- LMZ14203EXT/2EXT/1EXT (42-V Maximum 3
- Fully WEBENCH® Power Designer Enabled
- Performance Benefits
- Low Radiated Emissions / High Radiated
Immunity - Passes Vibration Standard MIL-STD-883
Method 2007.2 Condition A JESD22B103B
Condition 1 - Passes Drop standard MIL-STD-883 Method
2002.3 Condition B JESD22B110 Condition B
- Low Radiated Emissions / High Radiated
- Electrical Specifications
- 6-W Maximum Total Power Output
- Up to 1-A Output Current
- Input Voltage Range 4.5 V to 20 V
- Output Voltage Range 0.8 V to 6 V
- Efficiency up to 92%
Beschreibung von LMZ12001EXT
The LMZ12001EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12001EXT is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ12001EXT can accept an input voltage rail between 4.5 V and 20 V, and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12001EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ12001EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.