Gehäuseinformationen
Gehäuse | Pins TO-PMOD (NDW) | 7 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von LMZ23603
- Integrated Shielded Inductor
- Simple PCB Layout
- Frequency Synchronization Input (650 kHz to 950
kHz) - Flexible Startup Sequencing Using External Soft-
start, Tracking and Precision Enable - Protection Against Inrush Currents and Faults
Such as Input UVLO and Output Short Circuit - Junction Temperature Range 40°C to
125°C - Single Exposed Pad and Standard Pinout for
Easy Mounting and Manufacturing - Fast Transient Response for Powering FPGAs
and ASICs - Fully Enabled for WEBENCH Power Designer
- Pin Compatible With
LMZ22005/LMZ23605/LMZ22003 - Performance Benefits
- High Efficiency Reduces System Heat
Generation - Tested to EN55022 Class B(1)
- See AN-2125 (SNVA473) and layout for
information on device under test. - VIN = 24 V, VO = 3.3 V, IO = 3 A
- See AN-2125 (SNVA473) and layout for
- Low component count, only 5 external
components - Low output voltage ripple
- Uses PCB as heat sink, no airflow
required
- High Efficiency Reduces System Heat
- Electrical Specifications
- 18-W maximum total output power
- Up to 3-A output current
- Input voltage range 6 V to 36 V
- Output voltage range 0.8 V to 6 V
- Efficiency up to 92%
Beschreibung von LMZ23603
The LMZ23603 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 3-A load. The LMZ23603 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ23603 can accept an input voltage rail between 6 V and 36 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23603 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23603 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output. The sync input allows synchronization over the 650-kHz to 950-kHz switching frequency range.