Gehäuseinformationen
Gehäuse | Pins SOT-223 (DCQ) | 6 |
Betriebstemperaturbereich (°C) |
Gehäusemenge | Träger 78 | TUBE |
Merkmale von REG102
- NEW DMOS TOPOLOGY:
Ultra Low Dropout Voltage:
150mV typ at 250mA
Output capacitor not Required for Stability - FAST TRANSIENT RESPONSE
- VERY LOW NOISE: 28 µVrms
- HIGH ACCURACY: ±1.5% max
- HIGH EFFICIENCY:
IGND = 600 µA at IOUT = 250mA
Not Enabled: IGND = 0.01 µA - 2.5V, 2.8V, 2.85V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
- OTHER OUTPUT VOLTAGES AVAILABLE UPON REQUEST
- FOLDBACK CURRENT LIMIT
- THERMAL PROTECTION
- SMALL SURFACE-MOUNT PACKAGES:
SOT23-5, SOT223-5, and SO-8 - APPLICATIONS
- PORTABLE COMMUNICATION DEVICES
- BATTERY-POWERED EQUIPMENT
- PERSONAL DIGITAL ASSISTANTS
- MODEMS
- BAR-CODE SCANNERS
- BACKUP POWER SUPPLIES
All trademarks are the property of their respective owners.
Beschreibung von REG102
The REG102 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 150mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.
Typical ground pin current is only 600µA (at IOUT = 250mA) and drops to 10nA when not enabled. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.
The REG102 has very low output noise (typically 28µVrms for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (40°C to +85°C).
The REG102 is well protectedinternal circuitry provides a current limit that protects the load from damage; furthermore, thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG102 is available in the SOT23-5, SOT223-5, and SO-8 packages.