Home Schnittstelle I2C-, I3C- & SPI-ICS I2C- und I3C-Schalter und Multiplexer
NEU

TCA9849

AKTIV

Produktdetails

Addresses 16 Features Reset pin Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125 Number of channels 4
Addresses 16 Features Reset pin Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125 Number of channels 4
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • 1-to-4 Bidirectional translating multiplexer with ultra low voltage translation down to 0.65V
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • 2 address pins, allowing up to 16 TCA9849 devices on the I2C bus
  • Channel selection through an I2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 0.65V, 0.8, 1.2V, 1.8V, 2.5V, and 3.3V
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply VDD2 voltage range of 1.65V to 3.6V
  • Operating power-supply voltage VDD1 range of 0.65V to 3.6V
  • 3.6V Tolerant inputs
  • 0 to 1MHz Clock frequency
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • ±2000V Human-body model (A114A)
    • ±500V Charged-device model (C101)
  • 1-to-4 Bidirectional translating multiplexer with ultra low voltage translation down to 0.65V
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • 2 address pins, allowing up to 16 TCA9849 devices on the I2C bus
  • Channel selection through an I2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 0.65V, 0.8, 1.2V, 1.8V, 2.5V, and 3.3V
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply VDD2 voltage range of 1.65V to 3.6V
  • Operating power-supply voltage VDD1 range of 0.65V to 3.6V
  • 3.6V Tolerant inputs
  • 0 to 1MHz Clock frequency
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • ±2000V Human-body model (A114A)
    • ±500V Charged-device model (C101)

The TCA9849 device is an 4-channel, bidirectional translating multiplexer that can be controlled through the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I2C target address conflicts. For example, if four identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-3.

The system controller can reset the TCA9849 in the event of a time-out, or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery if one of the downstream I2C buses get stuck in a low state.

The pass gates of the switches are constructed so that VDD1/VDD2 pins can be used to limit the maximum high voltage, which is passed by the TCA9849. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 0.65V, 0.8V, 1.2V, or 1.8V parts can communicate with 3.3V parts, without any additional protection. External pullup resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 3.6V tolerant.

The TCA9849 device is an 4-channel, bidirectional translating multiplexer that can be controlled through the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I2C target address conflicts. For example, if four identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-3.

The system controller can reset the TCA9849 in the event of a time-out, or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery if one of the downstream I2C buses get stuck in a low state.

The pass gates of the switches are constructed so that VDD1/VDD2 pins can be used to limit the maximum high voltage, which is passed by the TCA9849. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 0.65V, 0.8V, 1.2V, or 1.8V parts can communicate with 3.3V parts, without any additional protection. External pullup resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 3.6V tolerant.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TCA9849 Ultra Low-Voltage 4-Channel 1Mhz Capable I2 C Multiplexer datasheet (Rev. A) PDF | HTML 09.09.2026
Anwendungshinweis Multiplexer/Switch Solutions for Fast Mode Plus I2C Applications PDF | HTML 14.01.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TMUX-24PW-EVM — TMUX generisches Evaluierungsmodul für 16-, 20- und 24-Pin-PW-Thin-Shrink-Small-Outline-Gehäuse (TSS

Das TMUX-24PW-EVM-Evaluierungsmodul ermöglicht das schnelle Prototyping und die DC-Charakterisierung der TMUX-Produktreihe von TI, die 16-, 20- oder 24-polige TSSOP-Gehäuse (PW) verwendet und für den Hochspannungsbetrieb ausgelegt ist.

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

TMUXBQB-DYYEVM — Generisches TMUX-Evaluierungsmodul für 16-polige BQB-, DYY- und PW-Gehäuse

Das TMUXBQB-DYYEVM ermöglicht das schnelle Prototyping und die DC-Charakterisierung der TMUX-Produktlinie von TI im 16-poligen TSSOP (PW)-, WQFN (BQB)- und SOT-23-THIN (DYY)-Gehäuse.

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TSSOP (PW) 16 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos