Gehäuseinformationen
Gehäuse | Pins SSOP (DBQ) | 24 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von TLC59284
- 16-Channel, Constant-Current Sink Output with On and Off Control
- Constant-Current Sink Capability:
- 35 mA (VCC ≤ 3.6 V)
- 45 mA (VCC > 3.6 V)
- LED Power-Supply Voltage: Up to 10 V
- VCC: 3 V to 5.5 V
- Constant-Current Accuracy:
- Channel-to-Channel:
±1.4% (typ), ±3% (max) - Device-to-Device: ±2% (typ), ±4% (max)
- Channel-to-Channel:
- CMOS Logic Level I/O
- Data Transfer Rate: 35 MHz
- BLANK Pulse Width: 50 ns
- Switching Delay for Noise Reduction
- Operating Temperature: –40°C to +85°C
Beschreibung von TLC59284
The TLC59284 is a 16-channel, constant-current sink light-emitting diode (LED) driver. Each channel can be individually controlled with a simple serial communications protocol that is compatible with 3.3-V or 5-V CMOS logic levels, depending on the operating VCC. When the serial data buffer is loaded, a LAT rising edge transfers the data to the OUTn outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.