Gehäuseinformationen
Gehäuse | Pins VQFN (RTQ) | 56 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TLC5955
- 48 Constant-Current Sink Output Channels
- Sink Current Capability with Maximum MC, DC, and BC Data:
- 23.9 mA (VCC ≤ 3.6 V, MC = 5)
- 31.9 mA (VCC > 3.6 V, MC = 7)
- Grayscale (GS) Control:
- 16-Bit (65,536 Steps) with Enhanced Spectrum or Conventional PWM
- Maximum Current (MC) Control:
- 3 Bits (8 Steps) with a 3-mA to 30-mA Range
- 3 MC Sets for Each Color Group
- Dot Correction (DC) Control:
- 7 Bits (128 Steps) with a 26.2% to 100% Range
- Global Brightness Control (BC):
- 7 Bits (128 Steps) with a 10% to 100% Range
- 3 BC Sets for Each Color Group
- LED Power-Supply Voltage: Up to 10 V
- VCC: 3.0 V to 5.5 V
- Constant-Current Accuracy:
- Channel-to-Channel: ±2% (typ), ±5% (max)
- Device-to-Device: ±2% (typ), ±4% (max)
- Data Transfer Rate: 25 MHz
- Grayscale Control Clock: 33 MHz
- Auto Display Repeat
- Display Timing Reset
- Auto Data Refresh (GS and DC Only)
- LED Open Detection (LOD)
- LED Short Detection (LSD)
- UVLO Sets Default Data
- Delay Switching to Prevent Inrush Current
- Operating Temperature: –40°C to +85°C
Beschreibung von TLC5955
The TLC5955 is a 48-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM), grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation between the R, G, B color group. The eight-step maximum current control (MC) selects the maximum output current range for all channels of each color group. GS, DC, BC, and MC data are accessible with a serial interface port.
The TLC5955 has two error flags: LED open detection (LOD) and LED short detection (LSD). The error detection results can be read with a serial interface port.