Gehäuseinformationen
Gehäuse | Pins SOT-5X3 (DRL) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 4.000 | LARGE T&R |
Merkmale von TPD4E1B06
- Ultra low leakage current 0.5 nA (maximum)
- Transient protection for 4 I/O lines:
- IEC 61000-4-2 Contact Discharge ±12 kV
- IEC 61000-4-2 Air-Gap Discharge ±15 kV
- IEC 61000-4-5 Surge 3.0 A (8/20 µs)
- I/O capacitance 0.7 pF (typical)
- Bi-directional ESD protection diode array
- Low ESD clamping voltage
- Industrial temperature range: –40°C to 125°C
- Small, easy-to-route DRL and DCK packages
Beschreibung von TPD4E1B06
The TPD4E1B06 is a 4-channel bi-directional Electrostatic Discharge (ESD) protection diode array. This device features ultra low leakage current (0.5 nA) for precision analog measurements. The ±12 kV contact and ±15 kV air gap ESD protection exceeds IEC 61000-4-2 level 4 requirements. The TPD4E1B06 devices 0.7 pF line capacitance makes it suitable for precision analog, USB2.0, Ethernet, SATA, LVDS, and 1394 interfaces.