Gehäuseinformationen
Gehäuse | Pins DSBGA (YFP) | 4 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS22904
- Input Voltage: 1.1 V to 3.6 V
- Ultralow ON-State Resistance
- rON = 66 mΩ at VIN = 3.6 V
- rON = 75 mΩ at VIN = 2.5 V
- rON = 90 mΩ at VIN = 1.8 V
- rON = 135 mΩ at VIN = 1.2 V
- 500-mA Maximum Continuous Switch Current
- Quiescent Current < 1 µA
- Shutdown Current < 1 µA
- Low Control Input Threshold Enables Use of 1.2-
V, 1.8-V, 2.5-V, and 3.3-V Logic - Controlled Slew Rate (5 µs Maximum at 3.6 V)
- Quick Output Discharge (TPS22904 Only)
- ESD Performance Tested Per JESD 22
- 2000-V Human Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human Body Model
- 4-Terminal Wafer Chip-Scale Package (WCSP)
- 0.8 mm × 0.8 mm,
0.4-mm Pitch, 0.5-mm Height
- 0.8 mm × 0.8 mm,
Beschreibung von TPS22904
The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.
TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of 40°C to 85°C.