Gehäuseinformationen
Gehäuse | Pins WSON (DPU) | 14 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS22966
- Input Voltage Range: 0.8 V to 5.5 V
- Integrated Dual-Channel Load Switch
- On-Resistance
- RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
- RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
- RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
- 6-A Maximum Continuous Switch Current per Channel
- Low Quiescent Current
- 80 µA (Both Channels)
- 60 µA (Single Channel)
- Low Control Input Threshold Enables Use of
1.2-, 1.8-, 2.5-, and 3.3-V Logic - Configurable Rise Time
- Quick Output Discharge (QOD) (Optional)
- SON 14-Pin Package With Thermal Pad
- ESD Performance Tested per JESD 22
- 2-kV HBM and 1-kV CDM
Beschreibung von TPS22966
The TPS22966 is a small, low RON, dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. In TPS22966, a 220-Ω on-chip load resistor is added for quick-output discharge when switch is turned off.
The TPS22966 is available in a small, space-saving 2-mm × 3-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.