Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS2514A-Q1
- AEC-Q100 Qualified:
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C5
- Automatically Selects Charge Mode
- D+ and D Divider Mode 2.7 V and 2.7 V
- D+ and D 1.2 V Mode
- D+ and D Shorted Mode per USB Battery
Charging Specification, Revision 1.2 (BC1.2)
- Operating Range: 4.5 V to 5.5 V
- Dual USB Charging Port Controller,
TPS2513A-Q1 - Single USB Charging Port Controller,
TPS2514A-Q1 - Available in SOT23-6 Package
Beschreibung von TPS2514A-Q1
The TPS2513A-Q1 and TPS2514A-Q1 are USB dedicated charging port (DCP) controllers, used for the charging of most popular mobile phones and tablets. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:
Divider 3 mode, required to apply 2.7 V and 2.7 V on the D+ and D- Lines respectivelyBC1.2 shorted mode, required to short the D+ Line to the D– Line1.2 V mode, required to apply 1.2 V on the D+ and D LinesUse with the TPS2561A-Q1 and TPS2513A-Q1 (dual channel), TPS2557-Q1 and TPS2514A-Q1 (single channel) for low loss, automotive qualified, USB Charging Port Solution capable of charging all of todays popular phones and tablets.