Gehäuseinformationen
Gehäuse | Pins VQFN (RSA) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS54294
- D-CAP2 Control Mode
- Fast Transient Response
- No External Parts Required For Loop
Compensation - Compatible with Ceramic Output
Capacitors
- Wide Input Voltage Range : 4.5 V to 18 V
- Output Voltage Range : 0.76V to 7.0V
- Highly Efficient Integrated FETs Optimized
for Low Duty Cycle Applications- 150 mΩ (High Side) and 100 mΩ
(Low Side)
- 150 mΩ (High Side) and 100 mΩ
- High Initial Reference Accuracy
- Low-Side rDS(on) Loss-Less Current
Sensing - Fixed Soft Start : 1.0ms
- Non-Sinking Pre-Biased Soft Start
- Powergood
- 700 kHz Switching Frequency
- Cycle-by-Cycle Over-Current Limit Control
- OCL/OVP/UVP/UVLO/TSD Protections
- Adaptive Gate Drivers with Integrated Boost PMOS Switch
- OCP Constant Due To Thermally Compensated rDS(on)
with 4000ppm/℃ - 16-Pin HTSSOP, 16-Pin VQFN
- Auto-Skip Eco-mode for High Efficiency at Light Load
Beschreibung von TPS54294
The TPS54294 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54294 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54294 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54294 to maintain high efficiency during lighter load conditions. The TPS54294 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.
The TPS54294 is available in a 4.4mm × 5.0mm 16-pin TSSOP (PWP) package, and 4mm x 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.