Gehäuseinformationen
Gehäuse | Pins VSSOP (DGS) | 10 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 80 | TUBE |
Merkmale von TPS62006
- High-Efficiency Synchronous Step-Down
Converter with More than 95% Efficiency - 2-V to 5.5-V Operating Input Voltage Range
- Adjustable Output Voltage Range From 0.8 V to
VIN - Fixed Output Voltage Options Available in 0.9 V,
1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V - Synchronizable to External Clock Signal up to
1 MHz - Up to 600 mA Output Current
- Pin-Programmable Current Limit
- High Efficiency Over a Wide Load Current Range
in Power Save Mode - 100% Maximum Duty Cycle for Lowest Dropout
- Low-Noise Operation Antiringing Switch and
PFM/PWM Operation Mode - Internal Softstart
- 50-µA Quiescent Current (TYP)
- Available in the 10-Pin Microsmall Outline
Package (VSSOP) - Evaluation Module Available
Beschreibung von TPS62006
The TPS6200x devices are a family of low-noise synchronous step-down DC/DC converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.
The TPS62000 operates over a free-air temperature range of –40°C to 85°C.The device is available in the 10-pin (DGS) microsmall outline package (VSSOP).