Gehäuseinformationen
Gehäuse | Pins DSBGA (YKA) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS62801
- 1.75-V to 5.5-V input voltage range
- 2.3-µA operating quiescent current
- Up to 4-MHz switching frequency
- 0.6-A or 1-A output current
- 1% output voltage accuracy
- Selectable power save and forced PWM mode
- R2D converter for flexible VOUT setting
- 16 selectable and one fixed output voltages
- TPS62800 (4 MHz): 0.4 V to 0.775 V
- TPS62801 (4 MHz): 0.8 V to 1.55 V
- TPS62802 (4 MHz): 1.8 V to 3.3 V
- TPS62806 (1.5 MHz): 0.4 V to 0.775 V
- TPS62807 (1.5 MHz): 0.8 V to 1.55 V
- TPS62808 (1.5 MHz): 1.8 V to 3.3 V
- Smart enable pin
- Optimized pinout to support 0201 components
- DCS-Control topology
- Output discharge
- 100% duty cycle operation
- Tiny 6-pin, 0.35-mm pitch WCSP package
- Supports < 0.6-mm solution height
- Supports < 5-mm2 solution size
- Create a custom design using the:
- TPS62800 WEBENCH Power Designer
- TPS62801 WEBENCH Power Designer
- TPS62802 WEBENCH Power Designer
- TPS62806 WEBENCH Power Designer
- TPS62807 WEBENCH Power Designer
- TPS62808 WEBENCH Power Designer
Beschreibung von TPS62801
The TPS6280x device family is a step-down converter with 2.3-µA typical quiescent current featuring the highest efficiency and smallest solution size. TIs DCS-Control™ topology enables the device to operate with tiny inductors and capacitors with a switching frequency up to 4 MHz. At light load conditions, the device seamlessly enters power save mode to reduce switching cycles and maintain high efficiency.
Connecting the VSEL/MODE pin to GND selects a fixed output voltage. With only one external resistor connected to VSEL/MODE pin, 16 internally set output voltages can be selected. An integrated R2D (resistor-to-digital) converter reads out the external resistor and sets the output voltage. The same device part number can be used for different applications and voltage rails just by changing a single resistor. Furthermore, the internally set output voltage provides better accuracy compared to a traditional external resistor divider network. Once the device has started up, the DC/DC converter enters forced PWM mode by applying a high level at the VSEL/MODE pin. In this operating mode, the device runs at a typical 4-MHz or 1.5-MHz switching frequency, enabling lowest output voltage ripple and highest efficiency. The TPS6280x device series comes in a tiny 6-pin WCSP package with 0.35-mm pitch.