Gehäuseinformationen
Gehäuse | Pins TO-252 (KVU) | 3 |
Betriebstemperaturbereich (°C) 0 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von UA79M
- 3-Terminal Regulators
- Output Current up to 500 mA
- No External Components
- High Power-Dissipation Capability
- Internal Short-Circuit Current Limiting
- Output Transistor Safe-Area Compensation
Beschreibung von UA79M
This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement the µA78M00 series in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators delivers up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators make them essentially immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also as the power-pass element in precision regulators.