Inicio Administración de potencia Reguladores conmutados CC/CC Controladores de CC/CC

LM25139

ACTIVO

Detalles del producto

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Versatile synchronous buck DC/DC controller
    • 4V to 42V wide input voltage range
    • Fixed 3.3V, 5V or adjustable output voltage from 0.8V to 36V
    • –40°C to 150°C junction temperature range
    • Integrated high-current MOSFET gate drivers with 1.65A source and 2.4A sink capability
    • Lossless inductor DCR or shunt current sensing
    • 25ns tON(min) for high VIN to VOUT conversion
    • 80ns tOFF(min) for high duty-cycle applications
    • 10µA no-load sleep quiescent current
    • 2.3µA shutdown quiescent current
  • Optimized for CISPR 25 Class 5 EMI requirements
    • Dual Random Spread Spectrum (DRSS) with 5% or 10% frequency modulation
    • 100kHz to 3.2MHz switching frequency
    • Optional synchronization to an external clock
    • Selectable PFM or FPWM operation
  • Inherent protection features for robust design
    • Hiccup-mode overcurrent protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • VCC and gate-drive UVLO protection
    • Fixed 3ms output voltage soft start
    • Thermal shutdown protection with hysteresis
  • 16-pin, 3mm × 3mm package with wettable flanks
  • Create a custom design using the LM25139 device with the WEBENCH Power Designer
  • Versatile synchronous buck DC/DC controller
    • 4V to 42V wide input voltage range
    • Fixed 3.3V, 5V or adjustable output voltage from 0.8V to 36V
    • –40°C to 150°C junction temperature range
    • Integrated high-current MOSFET gate drivers with 1.65A source and 2.4A sink capability
    • Lossless inductor DCR or shunt current sensing
    • 25ns tON(min) for high VIN to VOUT conversion
    • 80ns tOFF(min) for high duty-cycle applications
    • 10µA no-load sleep quiescent current
    • 2.3µA shutdown quiescent current
  • Optimized for CISPR 25 Class 5 EMI requirements
    • Dual Random Spread Spectrum (DRSS) with 5% or 10% frequency modulation
    • 100kHz to 3.2MHz switching frequency
    • Optional synchronization to an external clock
    • Selectable PFM or FPWM operation
  • Inherent protection features for robust design
    • Hiccup-mode overcurrent protection
    • Precision enable input and open-drain PGOOD indicator for sequencing and control
    • VCC and gate-drive UVLO protection
    • Fixed 3ms output voltage soft start
    • Thermal shutdown protection with hysteresis
  • 16-pin, 3mm × 3mm package with wettable flanks
  • Create a custom design using the LM25139 device with the WEBENCH Power Designer

The LM25139 is a 42V, synchronous, buck DC/DC controller with ultra-low IQ for single-output, high-current regulator circuits. Deriving from a family of wide-VIN range controllers, the device uses a peak current-mode control architecture for fast transient response, convenient loop compensation, and excellent load and line regulation performance.

A high-side switch minimum on time of 25ns provides large step-down ratios, enabling the direct conversion from 12V and 24V inputs to low-voltage rails for reduced system design cost and complexity. The LM25139 continues to operate during input voltage dips as low as 4V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance applications.

The LM25139 comes in a thermally enhanced, 16-pin VQFN package with wettable flank pins and an exposed pad to aid in thermal dissipation.

Several features are included to simplify compliance with CISPR 11 or 32 EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses while also improving thermal and EMI performance at high input voltage and high switching frequency. Resistor-adjustable switching frequency as high as 3.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

To further improves the EMI signature, the LM25139 controller has a unique feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25139 include –40°C to 150°C junction temperature operation, user-selectable PFM mode for lower current consumption at light-load conditions, open-drain power-good indicator for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator and bootstrap diode, internal 3ms soft-start time, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM25139 controller is qualified to AEC-Q100 grade 1 for automotive applications. The wide input voltage range, low quiescent current consumption, high-temperature operation, low minimum on-time, low EMI signature, low component count, and 9mm2 IC size provide an excellent point-of-load regulator choice for applications requiring enhanced robustness and cost advantages.

The LM25139 is a 42V, synchronous, buck DC/DC controller with ultra-low IQ for single-output, high-current regulator circuits. Deriving from a family of wide-VIN range controllers, the device uses a peak current-mode control architecture for fast transient response, convenient loop compensation, and excellent load and line regulation performance.

A high-side switch minimum on time of 25ns provides large step-down ratios, enabling the direct conversion from 12V and 24V inputs to low-voltage rails for reduced system design cost and complexity. The LM25139 continues to operate during input voltage dips as low as 4V, at nearly 100% duty cycle if needed, making the device an excellent choice for high-performance applications.

The LM25139 comes in a thermally enhanced, 16-pin VQFN package with wettable flank pins and an exposed pad to aid in thermal dissipation.

Several features are included to simplify compliance with CISPR 11 or 32 EMI requirements. Adaptively timed, high-current MOSFET gate drivers minimize body diode conduction during switching transitions, reducing switching losses while also improving thermal and EMI performance at high input voltage and high switching frequency. Resistor-adjustable switching frequency as high as 3.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications.

To further improves the EMI signature, the LM25139 controller has a unique feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM25139 include –40°C to 150°C junction temperature operation, user-selectable PFM mode for lower current consumption at light-load conditions, open-drain power-good indicator for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator and bootstrap diode, internal 3ms soft-start time, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM25139 controller is qualified to AEC-Q100 grade 1 for automotive applications. The wide input voltage range, low quiescent current consumption, high-temperature operation, low minimum on-time, low EMI signature, low component count, and 9mm2 IC size provide an excellent point-of-load regulator choice for applications requiring enhanced robustness and cost advantages.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos LM25139 42V, Synchronous Buck DC/DC Controller With Dual Random Spread Spectrum for Advanced EMI Mitigation datasheet PDF | HTML 30/10/2025

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

LM25139-Q1EVM-440 — Módulo de evaluación LM25139-Q1

El módulo de evaluación (EVM) LM25139-Q1 es un regulador buck CC/CC síncrono que emplea rectificación síncrona para lograr una alta eficiencia de conversión en un tamaño reducido. El EVM funciona en un amplio rango de tensión de entrada de 5.5 V a 36 V, lo que proporciona una salida regulada de (...)
Guía del usuario: PDF | HTML
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Herramienta de cálculo

LM25139-DESIGN-CALC — LM25139 Quick Start Design Calculator

This quickstart design tool for the LM25139-Q1 allows for quick component selection. Please use this tool to check for stability, efficiency, and datasheet compliance for your LM25139-Q1 application.
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGT) 16 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos