패키징 정보
| 패키지 | 핀 VQFN-HR (RNX) | 12 |
| 작동 온도 범위(°C) -40 to 125 |
| 패키지 수량 | 캐리어 250 | SMALL T&R |
LMR34215-Q1의 주요 특징
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Designed for automotive applications
- Junction temperature range –40°C to +150°C
- 0.4-V dropout with 1.5-A load (typical)
- ±1.5% reference voltage tolerance
- 5-V fixed-output, adjustable output voltage options
- Suited for scalable power supplies
- Pin compatible with:
- LMR36015-Q1, LMR36006-Q1 (60 V, 0.6 A, or 1.5 A)
- LMR33630-Q1, LMR33620-Q1 (36 V, 2 A, or 3 A)
- 400-kHz, 2.1-MHz frequency options
- Pin compatible with:
- Integration reduces solution size and cost
- Small, 2-mm × 3-mm VQFN package with wettable flanks
- Few external components
- Low power dissipation across load spectrum
- 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 24 µA
- Optmized for ultra low EMI requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
LMR34215-Q1에 대한 설명
The LMR34215-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, output current is delivered over a wide input voltage range of 4.2 V to 42 V.
The LMR34215-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.