TMS320F28031
- High-efficiency 32-bit CPU (TMS320C28x)
- 60MHz (16.67ns cycle time)
- 16 × 16 and 32 × 32 MAC operations
- 16 × 16 dual MAC
- Harvard bus architecture
- Atomic operations
- Fast interrupt response and processing
- Unified memory programming model
- Code-efficient (in C/C++ and Assembly)
- Programmable Control Law Accelerator (CLA)
- 32-bit floating-point math accelerator
- Executes code independently of the main CPU
- Endianness: Little endian
- JTAG boundary scan support
- IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
- Low cost for both device and system:
- Single 3.3V supply
- No power sequencing requirement
- Integrated power-on reset and brown-out reset
- Low power
- No analog support pins
- Clocking:
- Two internal zero-pin oscillators
- On-chip crystal oscillator and external clock input
- Watchdog timer module
- Missing clock detection circuitry
- Up to 45 individually programmable, multiplexed GPIO pins with input filtering
- Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
- Three 32-bit CPU timers
- Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
- On-chip memory
- Flash, SARAM, OTP, Boot ROM available
- Code-security module
- 128-bit security key and lock
- Protects secure memory blocks
- Prevents firmware reverse engineering
- Serial port peripherals
- One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
- Two Serial Peripheral Interface (SPI) modules
- One Inter-Integrated-Circuit (I2C) module
- One Local Interconnect Network (LIN) module
- One Enhanced Controller Area Network (eCAN) module
- Enhanced control peripherals
- ePWM
- High-Resolution PWM (HRPWM)
- Enhanced Capture (eCAP) module
- High-Resolution Input Capture (HRCAP) module
- Enhanced Quadrature Encoder Pulse (eQEP) module
- Analog-to-Digital Converter (ADC)
- On-chip temperature sensor
- Comparator
- Advanced emulation features
- Analysis and breakpoint functions
- Real-time debug through hardware
- Package options
- 56-Pin RSH Very Thin Quad Flatpack (No lead) (VQFN)
- 64-Pin PAG Thin Quad Flatpack (TQFP)
- 80-Pin PN Low-Profile Quad Flatpack (LQFP)
- Temperature options
- T: –40°C to 105°C
- S: –40°C to 125°C
- Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)
C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.
The F2803x family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
To learn more about the C2000 MCUs, visit the C2000™ real-time control MCUs page.
관심 가지실만한 유사 제품
비교 대상 장치와 유사한 기능.
기술 자료
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
TMDSDOCK28035 — F28035 Piccolo 실험 키트
TMDSDOCK28035 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2803x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.
TMDSHVBLPFCKIT — HV 브리지리스 PFC 개발자 키트
CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.
TMDSHVBLPFCKIT is a DIMM100 controlCARD based motherboard evaluation module (...)
XDS110ISO-EVM — C2000 및 Sitara™ controlSOM용 XDS110 절연 플러그인 평가 모듈
ALGO-3P-UISP1-TI — 텍사스 인스트루먼트 장치용 Algocraft μISP1 프로그래머
μISP는 호스트 PC(RS-232, USB, LAN 연결 기능이 내장되어 있음)에 연결되어 작동하거나 단독 모드로 작동할 수 있습니다.
독립 실행형 모드의 프로그래밍 싸이클은 단순히 START 버튼을 누르거나 일부 TTL 제어 라인을 통해 실행될 수 있습니다.
컴팩트한 크기와 다양한 기능을 갖추고 있어 생산 환경, 수동 및 자동 프로세스에 간편하게 통합할 수 있습니다.
TMDSCNCD28035 — F28035 Piccolo controlCARD
TMDSCNCD28035 is a DIMM100 controlCARD based evaluation and development tool for the F2803x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first (...)
TMDSCNCD28035ISO — Piccolo TMS320F28035 절연 controlCARD
TMDSCNCD28035ISO is a DIMM100 controlCARD based evaluation and development tool for the F2803x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first (...)
TMDSEMU200-U — XDS200 USB 디버그 프로브
XDS200은 TI 임베디드 장치를 디버깅하는 데 사용되는 디버그 프로브(에뮬레이터)입니다. 대부분의 장치의 경우 더욱 저렴한 신형 XDS110(www.ti.com/tool/TMDSEMU110-U)을 사용하실 것을 권장합니다. XDS200은 단일 포드에서 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(임베디드 트레이스 버퍼)가 포함되어 있는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 트레이스를 지원합니다.
XDS200은 TI 20핀 커넥터(TI 14핀, (...)
TMDSEMU560V2STM-U — XDS560™ 소프트웨어 v2 시스템 추적 USB 디버그 프로브
XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.
모든 XDS 디버그 프로브는 ETB(임베디드 추적 버퍼)가 있는 모든 ARM 및 DSP 프로세서에서 코어와 시스템 트레이스를 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.
XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, TI 20핀 및 ARM (...)
TMDSEMU560V2STM-UE — XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브
The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).
All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)
ALGO-3P-WRITENOW — Algocraft WriteNow! 프로그래머
WriteNow! 시스템 내 프로그래머 시리즈는 프로그래밍 산업에서 획기적인 발전입니다. 프로그래머는 다양한 제조업체의 수많은 장치(마이크로컨트롤러, 메모리, CPLD 및 기타 프로그래머블 장치)를 지원하며 간편한 ATE/장치 통합을 위한 컴팩트한 크기를 가지고 있습니다. 이는 단독으로 작동하거나 호스트 PC(RS-232, LAN 및 USB 연결 기능이 내장되어 있음)에 연결되어 있으며 사용이 간편한 소프트웨어 유틸리티가 제공됩니다.
SEGGR-3P-FLASHER — 대량 생산 및 갱 프로그래밍을 위한 SEGGER Flasher
SEGGER 플래셔는 서비스 환경, 프로토타입 프로그래밍 및 대량 생산에 사용하도록 설계된 전문적인 인서킷 프로그래머(ICP) 제품군입니다. 이들은 마이크로컨트롤러, 시스템 온 칩(SoC), 외부 SPI 방식 플래시 메모리의 비휘발성 플래시 메모리를 프로그래밍할 수 있으며, 다중 I/O 핀을 통한 직렬 및 병렬 데이터 전송을 모두 지원합니다.
C2000WARE — C2000Ware for C2000 Microcontrollers
C2000Ware는 개발 시간을 최소화하기 위해 만들어진 포괄적인 소프트웨어 및 문서 세트입니다. 여기에는 장치별 드라이버, 라이브러리 및 주변 기기 예제가 포함되어 있습니다.
- C2000 controlCARD, 실험용 키트 및 LaunchpPad용 하드웨어 설계 회로도, BOM, Gerber 파일 및 문서.
- 장치별 지원 파일, 비트 필드 헤더, 비트 필드 장치 주변 기기 예제(LaunchPad ™ 데모 포함) 및 장치 개발 사용 설명서.
- 장치별 드라이버 라이브러리 및 드라이버 기반 주변 기기 예제.
- FreeRTOS 커널, C28x 및 (...)
C2000_CLA_SAFETI_CQKIT_RV — C28x™ 및 CLA 안전 컴파일러 검증 키트
TI 컴파일러 검증 키트는 기능 안전 및 사이버 보안 표준에 대한 TI ARM®, C28/CLA, C29, C6000™ 또는 C7000™ C/C++ 컴파일러 사용 검증 시 고객을 지원하기 위해 개발되었습니다.
두 가지 검증 키트 유형을 사용할 수 있습니다.
- CQKIT(안전 컴파일러 검증 키트)는 IEC 61508, ISO 26262 및 EN 50657에 따른 기능 안전 개발에 사용할 수 있습니다.
- CSQKIT(안전 및 보안 컴파일러 검증 키트)는 기능 안전 개발(EN 50657이 EN 50716으로 업데이트됨) 및 ISO (...)
CCSTUDIO — Code Composer Studio integrated development environment (IDE)
CCStudio™ 통합 개발 환경(IDE)은 TI의 광범위한 CCStudio™ 개발 생태계의 일부로, TI의 마이크로컨트롤러, 프로세서, 무선 연결 장치 및 레이더 센서를 위한 통합 개발 환경입니다. CCStudio IDE는 데스크톱 또는 클라우드 기반 애플리케이션으로 사용할 수 있습니다. 클라우드 버전은 대용량 소프트웨어 다운로드가 필요 없습니다. 또한 이 툴은 Eclipse Theia 프레임워크를 기반으로 구축 되었기 때문에 인터페이스가 VS Code® 사용자에게 매우 친숙합니다. VS Code를 기본으로 사용하려는 경우, (...)
SOLUTION_ADAPTER — C2000™ MCU용 powerSUITE 디지털 전원 공급 장치 솔루션 어댑터 툴
The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers. The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS 사전 인증 안전 RTOS
SAFERTOS®는 임베디드 프로세서를 위해 설계된 고유한 실시간 운영 체제입니다. TÜV SÜD의 IEC 61508 SIL3 및 ISO 26262 ASILD 표준에 따라 사전 인증을 받았습니다. SAFERTOS®는 WHIS 전문가 팀에서 안전을 위해 특별히 제작되었으며, 전 세계적으로 안전이 중요한 응용 분야에 사용됩니다. WHIS와 텍사스 인스트루먼트는 10년 넘게 협력해 왔습니다. 이 기간 동안, WHIS는 SAFERTOS®를 광범위한 TI 프로세서로 이식하여 널리 사용되는 모든 코어를 지원하며 요청 시 추가 아키텍처를 (...)
INSTASPIN-BLDC — InstaSPIN™-BLDC 솔루션
In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based (...)
C2000-DIGITAL-CONTROL-LIBRARY — C2000 디지털 제어 라이브러리
CONTROLSUITE — controlSUITE™ 소프트웨어 제품군 C2000 ™ 마이크로컨트롤러용 소프트웨어 및 개발 툴
C2000™ 마이크로컨트롤러용 controlSUITE™는 시스템 개발 시간을 최소화하도록 설계된 포괄적인 소프트웨어 인프라, 툴 및 문서 세트입니다. 장치별 드라이버와 지원 소프트웨어에서 정교한 시스템 애플리케이션의 완전한 예제에 이르기까지 controlSUITE™는 개발 및 평가의 모든 단계에서 필요한 리소스를 제공합니다.
이제 디지털 전원 설계자를 위한 powerSUITE와 산업용 드라이브 설계자를 위한 DesignDRIVE가 포함됩니다.
참고: 새로운 Piccolo F28004x 시리즈에 대한 소프트웨어 지원은 C2000Ware (...)
IEC60730SWPACKAGES — C2000 SafeTI™ 60730 SW 패키지
C2000 MCU SafeTI-60730 소프트웨어 패키지에는 UL 인증을 받은 구성 요소인 SafeTI™ 소프트웨어 패키지가 포함되어 있어 C2000™ 실시간 제어 MCU(마이크로컨트롤러)를 사용하여 기능 안전 컨수머 애플리케이션을 보다 쉽고 빠르게 설계할 수 있습니다. 이러한 SafeTI 소프트웨어 패키지의 소프트웨어는 UL 인증을 받은 구성 요소로, 가전제품, 아크 감지기, 전원 컨버터, 전원 툴, 전기 자전거 등을 포함한 IUL 1998:2008 Class 1 표준 및 IEC 60730-1:2010 Class B를 (...)
SFRA — C2000™ MCU용 powerSUITE 디지털 전원 공급 장치 소프트웨어 주파수 응답 분석기
The Software Frequency Response Analyzer (SFRA) is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers. The SFRA includes a software library that enables developers to quickly measure the frequency response of their digital (...)
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash는 TI의 광범위한 CCStudio™ 개발 에코시스템의 일부로, TI 마이크로컨트롤러 및 무선 연결 장치의 온칩 플래시와 TI 프로세서의 온보드 플래시를 프로그래밍하기 위한 소프트웨어 도구입니다. UniFlash는 그래픽 및 명령줄 인터페이스를 모두 제공하며, 데스크톱 또는 클라우드 환경에서 실행할 수 있습니다.
UniFlash는 CCStudio™ 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux®, macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.
macOS는 mmWave, AMx, K2G 및 (...)
F28030, F28031, F28032, F28033, F28034, F28035 PAG IBIS Model
F28030, F28031, F28032, F28033, F28034, F28035 PN IBIS Model
F28030, F28031, F28032, F28033, F28034, F28035 RSH IBIS Model
C2000-3P-SEARCH — C2000 타사 검색 툴
TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| TQFP (PAG) | 64 | Ultra Librarian |
| VQFN (RSH) | 56 | Ultra Librarian |
| LQFP (PN) | 80 | Ultra Librarian |
주문 및 품질
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.