DRV134PA ACTIVE
Audio Balanced Line Driver offered in PDIP and SOL-16
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More DRV134 information
Packaging information
Features for the DRV134
- Balanced Output
- Low Distortion: 0.0005% at f = 1 kHz
- Wide Output Swing: 17Vrms into 600 Ω
- High Capacitive Load Drive
- High Slew Rate: 15 V/µs
- Wide Supply Range: ±4.5 V to ±18 V
- Low Quiescent Current: ±5.2 mA
- 8-Pin DIP, SO-8, and SOL-16 Packages
- Companion to Audio Differential Line Receivers:
INA134 and INA137 - Improved Replacement for SSM2142
Description for the DRV134
The DRV134 and DRV135 are differential output amplifiers that convert a single-ended input to a balanced output pair. These balanced audio drivers consist of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1 kHz) and high slew rate (15 V/µs).
The on-chip resistors are laser-trimmed for accurate gain and optimum output common-mode rejection. Wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. They easily drive the large capacitive loads associated with long audio cables. Used in combination with the INA134 or INA137 differential receivers, they offer a complete solution for transmitting analog audio signals without degradation.
The DRV134 is available in 8-pin DIP and SOL-16 surface-mount packages. The DRV135 comes in a space-saving SO-8 surface-mount package. Both are specified for operation over the extended industrial temperature range, 40°C to +85°C and operate from 55°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.812 |
100-249 | 3.108 |
250-999 | 2.443 |
1,000+ | 2.072 |