text.skipToContent text.skipToNavigation

SN74LV4T125PWR ACTIVE

Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 219,564  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TSSOP (PW) | 14 2,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins TSSOP (PW) | 14
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74LV4T125

  • Single-Supply Voltage Translator at
    5.0-V, 3.3-V, 2.5-V, and 1.8-V VCC
  • Operating Range of 1.8 V to 5.5 V
  • Up Translation
    • 1.2 V(1) to 1.8 V at 1.8-V VCC
    • 1.5 V(1) to 2.5 V at 2.5-V VCC
    • 1.8 V(1) to 3.3 V at 3.3-V VCC
    • 3.3 V to 5.0 V at 5.0-V VCC
  • Down Translation
    • 3.3 V to 1.8 V at 1.8-V VCC
    • 3.3 V to 2.5 V at 2.5-V VCC
    • 5.0 V to 3.3 V at 3.3-V VCC
  • Logic Output is Referenced to VCC
  • Characterized up to 50 MHz at 3.3-V VCC
  • 5.5 V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Pb-Free Packages Available: SC-70 (RGY)
    • 3.5 × 3.5 × 1 mm
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Supports Standard Logic Pinouts
  • CMOS Output B Compatible with AUP125, LVC125 Refer the VIH/VIL and output drive for lower VCC condition.

Description for the SN74LV4T125

SN74LV4T125 is a low-voltage CMOS buffer gate that operates at a wider voltage range for portable, telecom, industrial, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8-V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level-up translation. In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output at VCC = 2.5 V). The wide VCC range of 1.8 V to 5.5 V allows the generation of desired output levels to connect to controllers or processors.

The SN74LV4T125 device is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Pricing


Qty Price (USD)
1-99 0.652
100-249 0.502
250-999 0.369
1,000+ 0.264