Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the AFE7071
- Maximum Sample Rate: 65 MSPS
- Low Power: 334 mW
- Interleaved CMOS Input, 1.8–3.3 V IOVDD
- Input FIFO for Independent Data and DAC Clocks
- 3- or 4-pin SPI Interface for Register Programming
- Quadrature Modulator Correction: Gain, Phase, Offset for Sideband and LO Suppression
- Analog Baseband Filter With Programmable Bandwidth: 20-MHz Maximum RF Bandwidth
- RF Frequency Range: 100 MHz to 2.7 GHz
- Package: 48-Pin QFN (7-mm × 7-mm)
Description for the AFE7071
The AFE7071 is a dual 14-bit 65-MSPS digital-to-analog converter (DAC) with integrated, programmable fourth-order baseband filter and analog quadrature modulator. The AFE7071 includes additional digital signal-processing features such as a quadrature modulator correction circuit, providing LO and sideband suppression capability. The AFE7071 has an interleaved 14-bit 1.8-V to 3.3-V CMOS input. The AFE7071 provides 20 MHz of RF signal bandwidth with an RF output frequency range of 100 MHz to 2.7 GHz.
The AFE7071 package is a 7-mm × 7mm 48-pin QFN package. The AFE7071 is specified over the full industrial temperature range (–40°C to 85°C).