text.skipToContent text.skipToNavigation

CD4060BM ACTIVE

CMOS 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator

Same as: CD4060BMG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 11,554
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 16 40 | TUBE
-55 to 125
Package | Pins SOIC (D) | 16
Package qty | Carrier 40 | TUBE
Operating temperature range (°C) -55 to 125
View TI packaging information

Features for the CD4060B

  • 12 MHz clock rate at 15 V
  • Common reset
  • Fully static operation
  • Buffered inputs and outputs
  • Schmitt trigger input-pulse line
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices’
  • Oscillator Features:
    • All active components on chip
    • RC or crystal oscillator configuration
    • RC oscillator frequency of 690 kHz min. at 15 V
  • Applications
    • Control counters
    • Timers
    • Frequency dividers
    • Time-delay circuits

Description for the CD4060B

CD4060B consists of an oscillator section and 14 ripple-carry binary counter stages. The oscillator configuration allows design of either RC or crystal oscillator circuits. A RESET input is provided which resets the counter to the all-O's state and disables the oscillator. A high level on the RESET line accomplishes the reset function. All counter stages are master-slave flip-flops. The state of the counter is advanced one step in binary order on the negative transition of O). All inputs and outputs are fully buffered. Schmitt trigger action on the input-pulse line permits unlimited input-pulse rise and fall times.

The CD4060B-series types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Pricing


Qty Price (USD)
1-99 0.344
100-249 0.234
250-999 0.181
1,000+ 0.12

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 353,620
Qty | Price (USD) 1ku | 0.1 1-99 0.287 100-249 0.195 250-999 0.151 1,000+ 0.1
Custom reel may be available