text.skipToContent text.skipToNavigation

DRV8837DSGR ACTIVE

11-V, 1.8-A H-bridge motor driver

NEW - Custom reel may be available
Inventory: 93,556  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
WSON (DSG) | 8 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins WSON (DSG) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the DRV8837

  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

All trademarks are the property of their respective owners.

Description for the DRV8837

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to
1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing


Qty Price (USD)
1-99 0.79
100-249 0.608
250-999 0.448
1,000+ 0.32

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 18,002
Qty | Price (USD) 1ku | 0.368 1-99 0.824 100-249 0.681 250-999 0.489 1,000+ 0.368