text.skipToContent text.skipToNavigation

INA180A1IDBVR

26V current sense amplifier for cost-sensitive systems

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Common-mode range (VCM): –0.2 V to +26 V
  • High bandwidth: 350 kHz (A1 devices)
  • Offset voltage:
    • ±150 µV (max) at VCM = 0 V
    • ±500 µV (max) at VCM = 12 V
  • Output slew rate: 2 V/µs
  • Accuracy:
    • ±1% gain error (max)
    • 1-µV/°C offset drift (max)
  • Gain options:
    • 20 V/V (A1 devices)
    • 50 V/V (A2 devices)
    • 100 V/V (A3 devices)
    • 200 V/V (A4 devices)
  • Quiescent current: 260 µA max (INA180)

All trademarks are the property of their respective owners.

Texas Instruments  INA180A1IDBVR

The INA180, INA2180,and INA4180 (INAx180) currentsense amplifiers are designed for cost-optimized applications. These devices are part of a familyof current-sense amplifiers (also called current-shunt monitors) that sense voltage drops acrosscurrent-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supplyvoltage. The INAx180 integrate a matched resistor gain network infour, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistornetwork minimizes gain error and reduces the temperature drift.

All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channelINA180 draws a maximum supply current of 260 µA; whereas, thedual-channel INA2180 draws a maximum supply current of 500 µA, andthe quad channel draws a maximum supply current of 900 µA.

The INA180 is available in a 5-pin, SOT-23 package withtwo different pin configurations. The INA2180 is available in an8-pin, VSSOP package. The INA4180 is available in a 14-pin, TSSOPpackage. All device options are specified over the extended operating temperature range of –40°C to+125°C.