Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the INA197
- Wide Common-Mode Voltage:
16 V to +80 V - Low Error: 3.0% Over Temp (maximum)
- Bandwidth: Up to 500 kHz
- Three Transfer Functions Available: 20 V/V,
50 V/V, and 100 V/V - Quiescent Current: 900 µA (maximum)
- Complete Current Sense Solution
- APPLICATIONS
- Welding Equipment
- Notebook Computers
- Cell Phones
- Telecom Equipment
- Automotive
- Power Management
- Battery Chargers
All other trademarks are the property of their respective owners
Description for the INA197
The INA193INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from 16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193INA195 devices provide identical functions but alternative pin configurations to the INA196INA198 devices, respectively.
The INA193INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. They are specified over the extended operating temperature range (40°C to +125°C), and are offered in a space-saving SOT-23 package.