Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the INA271
- Wide Common-Mode Range: –16 V to +80 V
- CMRR: 120 dB
- Accuracy:
±0.5-mV Offset (typ)
±0.2% Gain Error (typ)
2.5 µV/°C Offset Drift (typ)
50 ppm/°C Gain Drift (max) - Bandwidth: Up to 130 kHz
- Two Gain Options Available:
14 V/V (INA270)
20 V/V (INA271) - Quiescent Current: 700 µA (typ)
- Power Supply: +2.7 V to +18 V
- Provision for Filtering
Description for the INA271
The INA270 and INA271 family of voltage-output, current-sense amplifiers can sense drops across shunt resistors at common-mode voltages from –16 V to +80 V, independent of the supply voltage. The INA270 and INA271 pinouts readily enable filtering.
The INA270 and INA271 are available with two gain options: 14 V/V and 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops.
The INA270 and INA271 operate from a single +2.7-V to +18-V supply, drawing 700 µA (typical) of supply current. The devices are specified over the extended operating temperature range of –40°C to +125°C and are offered in an SOIC-8 package.