Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the INA281
- Wide common-mode voltage:
- Operational voltage: −4 V to +110 V
- Survival voltage: −20 V to +120 V
- Excellent CMRR:
- 120-dB DC CMRR
- 65-dB AC CMRR at 50 kHz
- Accuracy:
- Gain:
- Gain error: ±0.5% (maximum)
- Gain drift: ±20 ppm/°C (maximum)
- Offset:
- Offset voltage: ±55 µV (typical)
- Offset drift: ±0.1 µV/°C (typical)
- Gain:
- Available gains:
- INA281A1, INA281B1 : 20 V/V
- INA281A2, INA281B2 : 50 V/V
- INA281A3, INA281B3 : 100 V/V
- INA281A4, INA281B4 : 200 V/V
- INA281A5, INA281B5 : 500 V/V
- High bandwidth: 1.3 MHz
- Slew rate: 2.5V/µs
- Quiescent current: 1.5 mA
Description for the INA281
The INA281-Q1 is a high-precision current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4 V to 110 V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA281-Q1 is not only designed for DC current measurement, but also for high-speed applications (like fast overcurrent protection, for example) with a high bandwidth of 1.3 MHz and an 65-dB AC CMRR (at 50 kHz).
The INA281-Q1 operates from a single 2.7-V to 20-V supply, drawing 1.5 mA of supply current. The INA281-Q1 is available with five gain options: 20 V/V, 50 V/V, 100 V/V, 200 V/V, and 500 V/V. These gain options address wide dynamic range for current-sensing applications.
The INA281-Q1 is specified over an operating temperature range of −40 °C to +125 °C and is offered in a space-saving SOT-23 package with two pin-out variants.