Packaging information
Package | Pins WSON (DSG) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the INA381
- Common-mode input range: –0.2 V to +26 V
- High accuracy amplifier:
- Offset voltage at TA = 25°C
- 500 µV (maximum) at VCM = 12 V
- 150 µV (maximum) at VCM = 0 V
- Offset voltage drift: 1 µV/°C (maximum)
- Gain error: 1% (maximum) at 25°C
- Gain error drift: 20 ppm/°C (maximum)
- Offset voltage at TA = 25°C
- Available amplifier gains:
- INA381A1: 20 V/V
- INA381A2: 50 V/V
- INA381A3: 100 V/V
- INA381A4: 200 V/V
- Open-drain comparator:
- Hysteresis: 50 mV
- Propagation delay: 400 ns (typ)
- Alert threshold set through external reference voltage
- Supports transparent and latching modes
- Packages: VSSOP-10 and WSON-8
Description for the INA381
The INA381 includes both a 26-V common-mode, current-sensing amplifier and a high-speed comparator. This device detects overcurrent conditions by measuring the voltage developed across a current-shunt resistor and comparing that voltage to a user-defined threshold limit set by the comparator reference pin. The current-shunt monitor can measure differential voltage signals on common-mode voltages that vary from –0.2 V up to 26 V, independent of the supply voltage.
The open-drain alert output can be configured to operate in two modes: transparent or latched. In transparent mode, the output status follows the input state. In latched mode, the alert output is cleared only when the latch is reset. The standalone comparator large-signal alert response time is less than 2 µs, allowing for quick detection of overcurrent events. The total system overcurrent protection response time provided by the INA381 is less than 10 µs.
This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 350 µA. The device is specified over an operating temperature range of –40°C to +125°C, and is available in 8-pin WSON and 10-pin VSSOP packages.