text.skipToContent text.skipToNavigation

ISOW7842FDWE

High-efficiency, low-emissions, reinforced digital isolator with integrated power

Availability: 760

Packaging

Package | PIN: SO-MOD (DWE) | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $11.33
10-24 $10.19
25-99 $9.52
100-249 $8.54
250-499 $7.97
500-749 $6.93
750-999 $6.00
1000+ $5.88

Features

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1kVRMS working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10kVPK surge capability
    • ±100 kV/µs minimumCMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surgeimmunity
    • ±8 kV IEC 61000-4-2 contact discharge protectionacross isolation barrier
    • Lowemissions
  • 16-pin Wide SOIC package
  • Extended temperature range: –40°C to +125°C
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 endequipment standards
    • CQC Approval per GB4943.1-2011
    • TUVCertification according to EN 60950-1 and EN 61010-1

All trademarks are the property of their respective owners.

Texas Instruments  ISOW7842FDWE

The ISOW784x is a family of high-performance, quad-channel reinforced digitalisolators with an integratedhigh-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolatedpower at high efficiency and can be configured for various input and output voltage configurations.Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolateddesigns.

The ISOW784x family of devices provides high electromagnetic immunity and low emissionswhile isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input andoutput buffer separated by a double capacitive silicon dioxide (SiO2)insulation barrier, whereas, power isolation uses on-chip transformers separated by thin filmpolymer as insulating material. Various configurations of forward andreverse channels are available. If the input signal is lost, the defaultoutput is high for the ISOW784x devices without the F suffix and low for thedevices with the F suffix (seeVSI and VSO can be either VCC or VISO depending on the channel direction).

These devices help prevent noise currents on data buses, such as RS-485, RS-232, and CAN, or othercircuits from entering the local ground and interfering with or damaging sensitive circuitry.Through innovative chip design and layout techniques, electromagnetic compatibility of the devicehas been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. Thehigh-efficiency of the power converter allows operation at a higher ambient temperature. The deviceis available in a 16-pin SOIC wide-body (SOIC-WB) DWE package.