Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the LM1894
- Non-Complementary Noise Reduction, “Single Ended”
- Low Cost External Components, No Critical Matching
- Compatible with All Prerecorded Tapes and FM
- 10 dB Effective Tape Noise Reduction CCIR/ARM Weighted
- Wide Supply Range, 4.5V to 18V
- 1 Vrms Input Overload
All trademarks are the property of their respective owners.
Description for the LM1894
The LM1894 is a stereo noise reduction circuit for use with audio playback systems. The DNR system is non-complementary, meaning it does not require encoded source material. The system is compatible with virtually all prerecorded tapes and FM broadcasts. Psychoacoustic masking, and an adaptive bandwidth scheme allow the DNR to achieve 10 dB of noise reduction. DNR can save circuit board space and cost because of the few additional components required.