Packaging information
Package | Pins SOIC (DW) | 20 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 36 | TUBE |
Features for the LM1972
- 3-Wire Serial Interface
- Daisy-Chain Capability
- 104dB Mute Attenuation
- Pop and Click Free Attenuation Changes
Key Specifications
- Total Harmonic Distortion +
Noise: 0.003 % (max) - Frequency response: 100 kHz (−3dB) (min)
- Attenuation range (excluding
mute): 78 dB (typ) - Differential attenuation: ±0.25 dB (max)
- Signal-to-noise ratio
(ref. 4 Vrms): 110 dB (min) - Channel separation: 100 dB (min)
All trademarks are the property of their respective owners.
Description for the LM1972
The LM1972 is a digitally controlled 2-channel 78dB audio attenuator fabricated on a CMOS process. Each channel has attenuation steps of 0.5dB from 0dB–47.5dB, 1.0dB steps from 48dB–78dB, with a mute function attenuating 104dB. Its logarithmic attenuation curve can be customized through software to fit the desired application.
The performance of a μPot is demonstrated through its excellent Signal-to-Noise Ratio, extremely low (THD+N), and high channel separation. Each μPot contains a mute function that disconnects the input signal from the output, providing a minimum attenuation of 96dB. Transitions between any attenuation settings are pop free.
The LM1972's 3-wire serial digital interface is TTL and CMOS compatible; receiving data that selects a channel and the desired attenuation level. The Data-Out pin of the LM1972 allows multiple μPots to be daisy-chained together, reducing the number of enable and data lines to be routed for a given application.