Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-NA-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LMD18201 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-220 (NDJ) | 11 |
20 | TUBE
|
-40 to 125 |
Package | Pins | TO-220 (NDJ) | 11 |
---|---|
Package qty | Carrier: |
20 | TUBE
|
Operating temperature range (°C) | -40 to 125 |
Features for the LMD18201
- Delivers up to 3A Continuous Output
- Operates at Supply Voltages up to 55V
- Low RDS(ON) Typically 0.33Ω per Switch at 3A
- TTL and CMOS Compatible Inputs
- No “Shoot-Through” Current
- Thermal Warning Flag Output at 145°C
- Thermal Shutdown (Outputs Off) at 170°C
- Internal Clamp Diodes
- Shorted Load Protection
- Internal Charge Pump with External Bootstrap Capability
All trademarks are the property of their respective owners.
Description for the LMD18201
The LMD18201 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. The H-Bridge configuration is ideal for driving DC and stepper motors. The LMD18201 accommodates peak output currents up to 6A. Current sensing can be achieved via a small sense resistor connected in series with the power ground lead. For current sensing without disturbing the path of current to the load, the LMD18200 is recommended.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 13.235 |
100-249 | 11.561 |
250-999 | 8.914 |
1,000+ | 7.973 |