Packaging information
Package | Pins SSOP (DB) | 28 |
Operating temperature range (°C) -10 to 70 |
Package qty | Carrier 47 | TUBE |
Features for the PCM1804
- 24-Bit Delta-Sigma Stereo A/D Converter
- High Performance:
- Dynamic Range: 112 dB (Typical)
- SNR: 111 dB (Typical)
- THD+N: -102 dB (Typical)
- High-Performance Linear Phase Antialias Digital Filter:
- Pass-Band Ripple: ±0.005 dB
- Stop-Band Attenuation: -100 dB
- Fully Differential Analog Input: ±2.5 V
- Audio Interface: Master- or Slave-Mode Selectable
- Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
- Function:
- Peak Detection
- High-Pass Filter (HPF): -3 dB at 1 Hz, fS = 48 kHz
- Sampling Rate up to 192 kHz
- System Clock: 128 fS, 256 fS, 384 fS,
512 fS, or 768 fS - Dual Power Supplies:
- 5 V for Analog
- 3.3 V for Digital
- Power Dissipation: 225 mW
- Small 28-Pin SSOP
- DSD Output: 1 Bit, 64 fS
- APPLICATIONS
- AV Amplifier
- MD Player
- Digital VTR
- Digital Mixer
- Digital Recorder
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.
Description for the PCM1804
The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.