text.skipToContent text.skipToNavigation

SN74ACT74D ACTIVE

Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset

Inventory: 5,904
 

Download data sheet for SN74ACT74
  |   View additional information for SN74ACT74

Same as: SN74ACT74DE4, SN74ACT74DG4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 50 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 4.5-V to 5.5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 10.5 ns at 5 V
  • Inputs Are TTL-Voltage Compatible

Description

The ’ACT74 dual positive-edge-triggered devices are D-type flip-flops.

A low level at the preset (PRE)\ or clear (CLR)\ input sets or resets the outputs, regardless of the levels of the other inputs. When PRE\ and CLR\ are inactive (high), data at the data (D) input meeting the setup-time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at D can be changed without affecting the levels at the outputs.

Qty Price
1-99 $0.51
100-249 $0.35
250-999 $0.27
1,000+ $0.18

Alternative carriers

Part number SN74ACT74DR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 11,114
Qty | Price (USD) 1ku | $0.15