Packaging information
Package | Pins PDIP (N) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 20 | TUBE |
Features for the SN74AHCT273
- Inputs are TTL-Voltage Compatible
- Contain Eight Flip-Flops With Single-Rail Outputs
- Direct Clear Input
- Individual Data Input to Each Flip-Flop
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74AHCT273
These devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input.