text.skipToContent text.skipToNavigation

SN74LV1T126DCKRG4 ACTIVE

Single Power Supply, Single BUFFER GATE w/ 3-State Output (active high enable)

NEW - Custom reel may be available
Inventory: 4,986
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-SC70 (DCK) | 5 3,000 | LARGE T&R
Custom reel may be available
Package | Pins SOT-SC70 (DCK) | 5
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C)
View TI packaging information

Features for the SN74LV1T126

  • Single-Supply Voltage Translator at 5.0/3.3/2.5/1.8V VCC
  • Operating Range of 1.8V to 5.5V
  • Up Translation
    • 1.2V(1) to 1.8V at 1.8VVCC
    • 1.5V(1) to 2.5V at 2.5VVCC
    • 1.8V(1) to 3.3V at 3.3VVCC
    • 3.3V to 5.0V at 5.0VVCC
  • Down Translation
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to3.3V at 3.3V VCC
  • Logic Output is Referenced to VCC
  • Output Drive
    • 8.0mA Output Drive at 5.0V
    • 7.0mA Output Drive at 3.3V
    • 3.0mA Output Drive at1.8V
  • Characterized up to 50MHz at 3.3V Vcc
  • 5.0V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Latch-Up Performance Exceeds 250mA
    Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model(C101)
  • Supports Standard Logic Pinouts
  • CMOS Output B Compatible with AUP1G and LVC1G Families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition

All trademarks are the property of their respective owners.

Description for the SN74LV1T126

SN74LV1T126 is a low voltage CMOS gate logic that operates at a wider voltage range forindustrial, portable, telecom, and automotive applications. The output level is referenced to thesupply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8V input logic atVCC = 3.3V and can be used in 1.8V to 3.3V level up translation. Inaddition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output atVCC = 2.5V). The wide VCC range of 1.8V to 5.5Vallows generation of desired output levels to connect to controllers or processors.

The SN74LV1T126 is designed with current-drive capability of 8 mA to reduce linereflections, overshoot, and undershoot caused by high-drive outputs.

Pricing


Qty Price (USD)
1-99 $0.224
100-249 $0.152
250-999 $0.117
1,000+ $0.078