Packaging information
Package | Pins HSSOP (DKQ) | 56 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the TAS6424L-Q1
- Qualified for Automotive Applications
- Audio
Inputs
- 4 Channel I2S or 4/8-Channel TDM Input
- Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
- Input Formats: 16-bit to 32-bit I2S, and TDM
- Audio Outputs
- Four-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL (PBTL)
- Up to 2.1 MHz Output Switching Frequency
- 27 W, 10% THD Into 4 Ω at 14.4 V
- 27 W, 10% THD Into 2 Ω at 14.4 V
- 80 W, 10% THD Into 2 Ω at 18 V PBTL
- Audio Performance Into 4 Ω at 14.4
V
- THD+N < 0.03% at 1 W
- 42 µVRMS Output Noise
- –90 dB Crosstalk
- Load Diagnostics
- Output Open and Shorted Load
- Output-to-Battery or Ground Shorts
- Line Output Detection Up to 6 kΩ
- Runs Without Input Clocks
- AC Diagnostic for Tweeter detection
- Protection
- Output Current Limiting
- Output Short Protection
- 40 V Load Dump
- Open Ground and Power Tolerant
- DC Offset
- Overtemperature
- Undervoltage and Overvoltage
- General
Operation
- EVM Passes CISPR25-L5 EMC Specification
- 4.5 V to 18 V Supply voltage
- I2C Control With 4 Address Options
- Clip Detection and Thermal Warning
Description for the TAS6424L-Q1
The TAS6424L-Q1 device is a four-channel digital-input Class-D audio amplifier designed for use in automotive head units and external amplifier modules. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 27 W into 2 Ω at 10% THD+N from a 14.4 V supply . The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions. The output switching frequency can be set either above the AM band, which eliminates the AM-band interference and reduces output filtering and cost, or below AM band to optimize efficiency.
The wide supply-voltage range from 4.5 V to 18 V helps minimize audio artefacts in start-stop applications
The device incorporates all the functionality required to perform in the demanding OEM applications area. The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection AC-coupled tweeters to help to reduce test time during the manufacturing process.
The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.
For a pin compatible two-channel devices see the TAS6422-Q1 device.