text.skipToContent text.skipToNavigation

TAS6424QDKQQ1

Automotive, 75-W, 2-MHz, 4-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump

Inventory: 3,555
 

Quality information

RoHS
REACH
Lead finish / Ball material
MSL rating / Peak reflow
Material content -
DPPM / MTBF / Fit rate -
Qualification summary -
Ongoing reliability monitoring -
Device marking -

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HSSOP (DKQ) | 56 20 | TUBE
-40 to 125
Package | Pins HSSOP (DKQ) | 56
Package qty | Carrier 20 | TUBE
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TAS6424-Q1

  • Advanced Load Diagnostics
    • Runs without Input Clocks
    • AC Diagnostic for Tweeter Detection with Impedance and PhaseResponse
  • Easy to meet CISPR25-L5 EMC Specification
  • Qualified for Automotive Applications
  • Audio Inputs
    • 4 Channel I2S or 4/8-Channel TDMInput
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • InputFormats: 16-bit to 32-bit I2S, andTDM
  • Audio Outputs
    • Four-Channel Bridge-Tied Load (BTL), With Option of Parallel BTL(PBTL)
    • Up to 2.1-MHz Output Switching Frequency
    • 75 W, 10% THD Into 4 Ω at 25 V
    • 45 W, 10% THD Into 2 Ω at 14.4 V
    • 150 W, 10%THD Into 2 Ω at 25 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V
    • THD+N < 0.03% at 1W
    • 42-µVRMS Output Noise
    • –90-dBCrosstalk
  • Load Diagnostics
    • Output Open and ShortedLoad
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Host-Independent Operation
    • Programmability for Flexible Production Line Testing
  • Protection
    • Output CurrentLimiting
    • Output Short Protection
    • 40-V LoadDump
    • Open Ground and Power Tolerant
    • DCOffset
    • Overtemperature
    • Undervoltage andOvervoltage
  • General Operation
    • 4.5-V to 26.4-V Supplyvoltage
    • I2C Control With 4 AddressOptions
    • Clip Detection and ThermalWarning

All trademarks are the property of their respective owners.

Description for the TAS6424-Q1

The TAS6424-Q1 device is a Four-channeldigital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency thatenables a cost-optimized solution in a very small PCB size, full operation down to 4.5 V forstart/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth

The TAS6424-Q1 Class-D audio amplifier is designed for use inautomotive head units and external amplifier modules. The device providesfour channels at27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V supplyand 75 W into 4 Ω at 10% THD+N from a 25-V supply.The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions.The output switching frequency can be set either above the AM band, which eliminates the AM-bandinterference and reduces output filter size and cost, or below AM band to optimizeefficiency.

For a pin compatible two-channel amplifier, see the TAS6422-Q1

The device is offered in a 56-pin HSSOP PowerPAD™ package with the exposed thermal pad up.

Pricing


Qty Price (USD)
1-99 $10.201
100-249 $8.910
250-999 $6.870
1,000+ $6.145

Additional package qty | carrier options

Package qty | Carrier 1,000 | LARGE T&R
Inventory 3,071
Qty | Price (USD) 1ku | $5.254 1-99 $8.722 100-249 $7.618 250-999 $5.874 1,000+ $5.254