Packaging information
Package | Pins HTSSOP (PWP) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 60 | TUBE |
Features for the TPA6013A4
- Advanced 32-Steps DC Volume Control
- Steps from –40 to 18 dB
- Fade Mode
- Maximum Volume Setting for SE Mode
- Adjustable SE Volume Control Referenced to BTL Volume Control
- 3 W Into 3- Speakers
- Stereo Input MUX
- Headphone Mode
- Pin-to-pin compatible with TPA6011A4 and TPA6012A4
- 24-pin PowerPAD Package (PWP)
- APPLICATIONS
- Notebook PC
- LCD Monitors
- Pocket PC
PowerPAD is a trademark of Texas Instruments.
Description for the TPA6013A4
The TPA6013A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality.
To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.