text.skipToContent text.skipToNavigation

TPL5010DDCT

Ultra-low power timer with watchdog functionality & manual reset

Packaging

Package | PIN: SOT-23-THN (DDC) | 6
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.68
100-249 $0.58
250-499 $0.53
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • Supply Voltage From 1.8 V to 5.5 V
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Resistor Selectable Time Interval
  • Watchdog Functionality
  • Manual Reset

All trademarks are the property of their respective owners.

Texas Instruments  TPL5010DDCT

The TPL5010 Nano Timer is an ultra-low power timer with a watchdog feature designed forsystem wake up in duty-cycled, battery-powered applications such as those in IoT. Many of theseapplications require the use of a µC, so it is desirable to keep the µC in a low power mode tomaximize current savings, waking up only during certain time intervals to collect data or servicean interrupt. Although the internal timer of the µC can be used for system wake-up, it cansingle-handedly consume microamps of total system current.

Consuming only 35 nA, the TPL5010 can replace the functionality of the integrated µCtimer. This allows the µC to be placed in a much lower power mode, with the internal timer off,returning only to active mode upon an interrupt by the TPL5010. By offering power savings of almosttwo orders of magnitude, the TPL5010 enables the use of significantly smaller batteries for energyharvesting or wireless sensor applications. The TPL5010 provides selectable timing intervals from100 ms to 7200 s and is designed for interrupt-driven applications. Some standards (such asEN50271) require implementation of a watchdog for safety and the TPL5010 realizes this watchdogfunction at almost no additional power consumption. The TPL5010 is available in a 6-pin SOT23package.