Packaging information
Package | Pins WQFN (RTE) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TS3A225E
- VDD Range = 2.7 V to 4.5 V
- Break Before Make Stereo Jack Switches
- Ron for Ground FET
Switches
- WCSP Package: 70 mΩ
- QFN Package: 100 mΩ
- Autonomous Detection of GND and MIC Connections
- Detection Triggered by I2C or External Trigger Pin
- HDA Compatible MIC Present Indicator
- 1.8V Compatible I2C Switch Control
- ESD Performance Tested
Per JESD 22:
- 2000-V Human-Body Model (A114-B, Class II)
- 500-V Charged-Device Model (C101)
- ESD Performance (SLEEVE, RING2,
TIP)
- ±8-kV Contact Discharge (IEC 61000-4-2)
Description for the TS3A225E
The TS3A225E is an audio headset switch device. The device detects the presence of an analog microphone and switches a system analog microphone pin between different connectors in an audio stereo jack. The microphone connection in a stereo connector can be swapped with the ground connection depending on manufacturer. When the TS3A225E detects a certain configuration, the device automatically connects the microphone line to the appropriate pin. The device also reports the presence of an analog microphone on an audio stereo jack.
In some systems, it is desirable to connect the stereo jack pin to ground. The TS3A225E provides two internal low resistance (<100mΩ) FET switches for ground shorting.