WL1835MODCOM8B

WiLink™ 8 Module 2.4 GHz WiFi® + Bluetooth® COM8 Evaluation Module

WL1835MODCOM8B

Order now

Overview

TI WiLink™ 8 module family

The WL1835MODCOM8 is one of the two evaluation boards for the TI WiLink 8 combo module family. For designs requiring performance in the 5 GHz band and extended temperature range, see the WL1837MODCOM8I.

The WL1835MODCOM8 Kit for Sitara EVMs easily enables customers to add Wi-Fi® and Bluetooth® (WL183x module only) to embedded applications based on TI's Sitara microprocessors. TI’s WiLink 8 Wi-Fi + Bluetooth modules are pre-certified and offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence (WL183x modules only) in a power-optimized design. Drivers for the Linux and Android high-level operating systems (HLOSs) are available free of charge from TI for the Sitara AM335x microprocessor (Linux and Android version restrictions apply).

Features
  • WLAN, Bluetooth, BLE on a module board
  • 100-pin board card
  • Dimension 76.0 mm(L) x 31.0 mm(W)
  • WLAN 2.4 GHz SISO (20- and 40-MHz channels), 2.4-GHz MIMO (20-MHz channels)
  • Support for Bluetooth & BLE dual mode
  • Seamless integration with TI Sitara and other application processors
  • Design for TI AM335X general-purpose EVM
  • Shared HCI transport for Bluetooth and BLE over UART and SDIO for WLAN.
  • WiFi / Bluetooth single antenna co-existence
  • Built-in chip antenna
  • Optional U.FL RF connector for external 2.4-GHz band antenna
  • Direct connection to battery using external switching mode power supply supporting 4.8-V to 2.9-V operation
  • VIO in the 1.8-V domain
Arm-based processors
AM3352 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

 

Wi-Fi products
WL1801MOD WiLink™ 8 single band Wi-Fi® module WL1805MOD WiLink™ 8 single band, 2x2 MIMO Wi-Fi® module WL1807MOD WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module WL1831MOD WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module WL1835MOD WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module WL1837MOD WiLink™ 8 industrial dual band, 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started and develop with Wilink 8 Wifi and Bluetooth solutions

View package

Order this hardware only

Daughter card

WL1835MODCOM8B – WiLink™ 8 Module 2.4 GHz WiFi + Bluetooth COM8 Kit for Sitara

Out of stock on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate WL1835MODCOM8B EC Declaration of Conformity (DoC) (Rev. C) Mar. 03, 2021
User guide WL1835MODCOM8 WLAN MIMO/BT Module Board (Rev. E) Sep. 29, 2015
User guide WL1835MODCOM8 WLAN MIMO/BT Module Board (Rev. C) Jan. 23, 2014

Related design resources

Hardware development

EVALUATION BOARD
TMDXEVM3358 AM335x evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
ANDROIDSDK-SITARA Android Development Kit for Sitara Microprocessors LINUXEZSDK-SITARA Linux EZ Software Development Kit (EZSDK) for Sitara™ Processors
DRIVER OR LIBRARY
TI-BT-STACK-LINUX-ADDON TI Bluetooth Linux Add-On for AM335x EVM, AM437x EVM and BeagleBone With WL18xx and CC256x WILINK8-WIFI-MCP8 WiLink™ 8 Proprietary Wi-Fi Driver – QNX, WinCE, Nucleus RTOS baseline WILINK8-WIFI-NLCP WiLink™ 8 Wi-Fi Driver for Linux OS WL18XX-BT-SP Bluetooth service pack for WL18xx

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos

Download options

Driver or library

WILINK8-WIFI-NLCP
WiLink8 NLCP Wi-Fi driver package for Linux OS

Version: R8.8
Release date: 09 Oct 2020
WILINK™ 8 RELEASE DOCUMENTATION
download
download
BUILD INSTRUCTIONS GUIDES AND TOOLS
download