REF6230
3-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin
REF6230
- Excellent Temperature Drift Performance
- 3 ppm/°C (max) from 0°C to +70°C
- Extremely Low Noise
- Total Noise: 5 µVRMS With 47-µF Capacitor
- 1/f Noise (0.1 Hz to 10 Hz): 3 µVPP/V
- Integrated ADC Drive Buffer
- Low Output Impedance: < 50 mΩ (0-200 kHz)
- First Sample Precise to 18 Bits With ADS8881
- Enables Burst-Mode DAQ Systems
- Low Supply Current: 820 µA
- Low Shutdown Current: 1 µA
- High Initial Accuracy: ±0.05%
- Very-Low Noise and Distortion
- Output Current Drive: ±4 mA
- Programmable Short-Circuit Current
- Verified to Drive REF Pin of ADS88xx family of SAR ADCs and ADS127xx family of Wideband ΔΣ ADCs
The voltage references in the REF6000 family have an integrated low output impedance buffer that enables the user to directly drive the reference (REF) pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and delta-sigma analog-to-digital converters (ADCs), switch binary-weighted capacitors onto the REF pin during the conversion process. In order to support this dynamic load, the output of the voltage reference must be buffered with a low-output impedance, high-bandwidth buffer. The REF6000 family devices are well suited, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as precision digital-to-analog converters (DACs).
The REF6000 family of is able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF62xx variants of REF6000 family specify a maximum temperature drift of just 3 ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | REF62xx High-Precision Voltage Reference With Integrated ADC Drive Buffer datasheet | PDF | HTML | 03 Jul 2017 |
Application note | Voltage Reference Selection and Design Tips For Data Converters (Rev. B) | PDF | HTML | 09 Jan 2024 | |
E-book | Tips and tricks for designing with voltage references (Rev. A) | 07 May 2021 | ||
Application note | Long-Term Drift in Voltage References | PDF | HTML | 25 Mar 2021 | |
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
White paper | Voltage reference selection basics white paper (Rev. A) | 23 Oct 2018 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
REF6025EVM-PDK — REF6025 voltage reference evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSSOP (DGK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.