TLC4541
- 200-KSPS Sampling Rate
- Built-In Conversion Clock
- INL: ±2.5 LSB Max,
DNL: 2 to –1 LSB Max - SINAD = 84.5 dB, SFDR = 95 dB,
THD = 94 dB at 15 kHz fin, 200 KSPS - SPI/DSP-Compatible Serial Interfaces With SCLK Input up to 15 MHz
- Single 5-V Supply
- Rail-to-Rail Analog Input With 500 kHz BW
- Two Input Options Available:
- TLC4541 – Single Channel Input
- TLC4545 – Single Channel, Pseudo-differential Input
- (TLC4541) Optimized DSP Interface – Requires FS Input Only
- Low Power With Auto-Power Down
- Operating Current: 3.5 mA
- Auto-Power Down Current: 5 uA
- Pin Compatible 12/14/16-Bit Family in 8-Pin SOIC and MSOP Packages
- APPLICATIONS
- ATE System
- Industrial Process Control
- Measurement
- Motor Control
The TLC4541 and TLC4545 are a family of high performance, 16-bit, low power, miniature CMOS analog-to-digital converters (ADCs). These devices operate from a single 5-V supply. Devices are available with single, dual, or single pseudo-differential inputs. All of these devices have a chip select (CS)\, serial clock (SCLK), and serial data output (SDO) that provides a direct 3-wire interface to the serial port of most popular host microprocessors (SPI interface). When interfaced with a DSP, a frame sync signal (FS) is used to indicate the start of a serial data frame on either pin 1 (CS)\ or pin 7 (FS) for the TLC4541. The TLC4545 ADC connects to the DSP via pin 1 only (CS)\.
The TLC4541 and TLC4545 are designed to operate with low power consumption. The power saving feature is further enhanced with an auto-power down mode. This product family features a high-speed serial link to modern host processors with an external SCLK up to 15 MHz. Both families use a built-in oscillator as the conversion clock, providing a 2.94 us maximum conversion time.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 5-V, Low Power- 16-/14-Bit 100-200 KSPS Serial ADC with Auto-Power Down datasheet | 10 Jul 2000 | |
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 | ||
Application note | Interfacing the TLC4541 to TMS320C6711 DSP | 13 Sep 2002 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
5-6KINTERFACE — 5-6K Interface Evaluation Module
The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVMs compatible with the 5-6K Interface Board have a standard analog interface and standard power connector. Three position screw terminals J1 and J2 (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
SOIC (D) | 8 | View options |
VSSOP (DGK) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.