Clock & timing

Improve overall system performance with our clock jitter cleaners

Industry’s lowest power and lowest jitter JESD204B-compliant jitter cleaners

Industry's best performance

These devices feature ultra-low jitter of 65 fs typ 12k-20M at 122.88 MHz and 50 fs typ 12k-20M at 1966.08 MHz and ultra-low in-band phase noise through leading BiCMOS technology.

JESD204B made easy

The industry’s first JESD204B jitter cleaner family, LMK0482x, supports JESD204B and non-JESD204B applications with a single device. Full SYSREF support reduces SoC complexity and cost. Multiple SYSREF frequencies from one device.

PLLATINUM™ dual loop PLL

The PLLATINUM™ dual phase-locked loop (PLL) concept reduces cost and improves performance. The innovative semi-digital PLL technique offers the best performance while integrating PLL loop filter components and supporting <5 Hz of loop bandwidth.

Browse by application

Browse featured products

Device
Description
# of Outputs
Output Frequency (Max) (MHz)
# of Inputs
RMS Jitter (fs)*
Applications
Special Features
LMK04610 High performance dual loop jitter cleaner 10 to 16 2000 2 to 4 65 Wireless, Industrial Cascaded PLL, SPI, Holdover mode, 105C PCB temp support, JESD204B SYSREF support - Multiple SYSREF frequencies from one device, Fully integrated loop filter - <5Hz loop bandwidth, Integrated LDOs for 70dBc PSRR, Low power with 0.88W @ 10 outputs running
LMK04832 Ultra Low Noise 3.2GHz Jitter Cleaner, Clock Generator and Distributor 14 3202 3 88 Wireless, Industrial 3.3V Vcc/Vdd, JESD204B SYSREF Generation, Holdover mode, Jitter Cleaner, Manual and auto switching between inputs, SPI, uWire
LMK04808 High performance dual loop jitter cleaner 14 3072 2 111 Wireless, Industrial Cascaded PLL, SPI/uWire, Holdover mode, Int. XTAL oscillator on PLL1
LMK04906 High performance dual loop jitter cleaner 6 2600 3 100 Wireless, Industrial Cascaded PLL, SPI/uWire, Holdover mode, Int. XTAL oscillator on PLL1
CDCM7005-SP Space grade single loop jitter cleaner 5 1500 2 NA - single loop Space Single PLL, SPI, Rad-Tolerant Class V

*12kHz to 20MHz

Videos for clock jitter cleaners

Design tools

Our Clock Architect online design tool you find the right clock for your system by generating complete clock-tree solutions. The tool generates multiple solutions that optimized for performance, cost or board space.